chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
S22L2SRGB14T | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light
S22L2SRGB14T
Order ID no. 3804233
home
Home
Loading...
Technical Data
Protection class
IP66, IP67, IP69
Design
Threaded barrel
Electrical connection
Terminal block
Housing material
Plastic
Housing quality
PC
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Function
Spotlight
Input type
Bipolar (PNP/NPN)
Light type
RGB
Number of colors/segments
14
Dimmable
No
Cascadable
No
Key Features
Dimmable
No
Light type
RGB
Number of colors/segments
14
In Stock
List Price
SEK 873.00
home
Turck-Shop
Lighting and Indicators
LED Indicators
S22L2SRGB14T
Item Total
SEK 873.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support