chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
K30L2RGB7T | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light
K30L2RGB7T
Order ID no. 3803030
home
Home
Loading...
Technical Data
Protection class
IP67, IP69
Design
Dome
Electrical connection
Terminal block
Housing material
Plastic
Housing quality
PC
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Function
Spotlight
Input type
Bipolar (PNP/NPN)22
Light type
RGB
Number of colors/segments
7
Dimmable
Programmable
Cascadable
No
Key Features
Dimmable
Programmable
Light type
RGB
Number of colors/segments
7
In Stock
Price Group
F3
List Price
SEK 980.00
home
Turck-Shop
Lighting and Indicators
LED Indicators
K30L2RGB7T
Item Total
SEK 980.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support