chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
K30L2RGB7 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light
K30L2RGB7
Order ID no. 3802139
home
Home
Loading...
Technical Data
Protection class
IP67, IP69
Cable length (m)
2
Design
Dome
Electrical connection
Cable
Housing material
Plastic
Housing quality
PC
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Function
Spotlight
Input type
Bipolar (PNP/NPN)22
Light type
RGB
Number of colors/segments
7
Dimmable
Programmable
Cascadable
No
Key Features
Dimmable
Programmable
Light type
RGB
Number of colors/segments
7
home
Turck-Shop
Lighting and Indicators
LED Indicators
K30L2RGB7
In Stock
Price Group
F3
List Price
SEK 980.00
Item Total
SEK 980.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support