chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
K90FDLGPQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light
K90FDLGPQ
Order ID no. 3096139
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Design
Puck
Electrical connection
Connector
Operating voltage
DC
Housing material
Plastic
Function
Spotlight
Input type
PNP
Connector type
M12 × 1
Housing quality
PC
Light type
Green
Number of colors/segments
1
Dimmable
No
Cascadable
No
Key Features
Dimmable
No
Light type
Green
Number of colors/segments
1
In Stock
Price Group
F3
List Price
SEK 1,694.00
home
Turck-Shop
Lighting and Indicators
LED Indicators
K90FDLGPQ
Item Total
SEK 1,694.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support