chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
LED Signal Light
K90TLBGYRPQ
Order ID no. 3092835
In Stock
Group
F3
List Price
SEK 2,995.00
Item Total
SEK 2,995.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Protection class
IP67
Design
Dome
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PC
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Function
Spotlight
Input type
PNP
Light type
Blue, Green, Yellow, Red
Number of colors/segments
4
Dimmable
No
Cascadable
No
Key Features
Dimmable
No
Light type
Blue, Green, Yellow, Red
Number of colors/segments
4
home
Turck-Shop
Lighting and Indicators
LED Indicators
K90TLBGYRPQ