chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
K30LXXGPQP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light
K30LXXGPQP
Order ID no. 3081555
home
Home
Loading...
Technical Data
Protection class
IP67, IP69
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Design
Dome
Electrical connection
Cable with connector
Housing material
Plastic
Function
Spotlight
Input type
PNP
Cable length (m)
0.15
Connector type
M12 × 1
Housing quality
PC
Light type
Green
Number of colors/segments
1
Dimmable
No
Cascadable
No
Key Features
Dimmable
No
Light type
Green
Number of colors/segments
1
home
Turck-Shop
Lighting and Indicators
LED Indicators
K30LXXGPQP
In Stock
Price Group
F3
List Price
SEK 906.00
Item Total
SEK 906.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support