chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
K30LGXXPQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light
K30LGXXPQ
Order ID no. 3078934
home
Home
Loading...
Technical Data
Protection class
IP67, IP69
Design
Dome
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PC
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Function
Spotlight
Input type
PNP
Light type
Green
Number of colors/segments
1
Dimmable
No
Cascadable
No
Key Features
Dimmable
No
Light type
Green
Number of colors/segments
1
In Stock
Price Group
F3
List Price
SEK 906.00
home
Turck-Shop
Lighting and Indicators
LED Indicators
K30LGXXPQ
Item Total
SEK 906.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support