chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
K50LGRA1YP | TURCK - Your Global Automation Partner
LED Signal Light
K50LGRA1YP
Order ID no. 3078807
home
Home
Loading...
Technical Data
Protection class
IP50
Cable length (m)
2
Design
Dome
Electrical connection
Cable
Housing material
Plastic
Housing quality
PC, ABS
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
50
Function
Spotlight
Input type
PNP
Light type
Green, Red, Yellow
Number of colors/segments
3
Acoustic signal
Continuous tone
Dimmable
No
Cascadable
No
Key Features
Acoustic signal
Continuous tone
Dimmable
No
Light type
Green, Red, Yellow
Number of colors/segments
3
In Stock
List Price
SEK 1,694.00
home
Turck-Shop
Lighting and Indicators
LED Indicators
K50LGRA1YP
Item Total
SEK 1,694.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support