chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
K30LIGRYPQP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light
K30LIGRYPQP
Order ID no. 3026940
home
Home
Loading...
Technical Data
Protection class
IP67, IP69
Cable length (m)
0.15
Design
Dome
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PC
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Function
Spotlight
Input type
PNP
Light type
Green, Red, Yellow
Number of colors/segments
3
Dimmable
No
Cascadable
No
Key Features
Dimmable
No
Light type
Green, Red, Yellow
Number of colors/segments
3
home
Turck-Shop
Lighting and Indicators
LED Indicators
K30LIGRYPQP
In Stock
Price Group
F3
List Price
SEK 1,531.00
Item Total
SEK 1,531.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support