chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
K30LIGRYP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light
K30LIGRYP
Order ID no. 3026933
home
Home
Loading...
Technical Data
Protection class
IP67, IP69
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Design
Dome
Electrical connection
Cable
Housing material
Plastic
Function
Spotlight
Input type
PNP
Cable length (m)
2
Housing quality
PC
Light type
Green, Red, Yellow
Number of colors/segments
3
Dimmable
No
Cascadable
No
Key Features
Dimmable
No
Light type
Green, Red, Yellow
Number of colors/segments
3
home
Turck-Shop
Lighting and Indicators
LED Indicators
K30LIGRYP
In Stock
Price Group
F3
List Price
SEK 1,531.00
Item Total
SEK 1,531.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support