chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
K30LGYXPPB2Q | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light
K30LGYXPPB2Q
Order ID no. 3025448
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
Potential-free
Design
Dome
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PC, Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Function
Spotlight
Input type
PNP
Light type
Green, Yellow
Number of colors/segments
2
Dimmable
No
Cascadable
No
Key Features
Dimmable
No
Light type
Green, Yellow
Number of colors/segments
2
In Stock
Price Group
F3
List Price
SEK 1,176.00
home
Turck-Shop
Lighting and Indicators
LED Indicators
K30LGYXPPB2Q
Item Total
SEK 1,176.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support