chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
S18LWXXPQP | TURCK - Your Global Automation Partner
LED Signal Light
S18LWXXPQP
Order ID no. 3020993
home
Home
Loading...
Technical Data
Protection class
IP67, IP69
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Design
Threaded barrel
Electrical connection
Cable with connector
Housing material
Plastic
Function
Spotlight
Input type
PNP
Cable length (m)
0.15
Connector type
M12 × 1
Housing quality
PC
Light type
White
Number of colors/segments
1
Dimmable
No
Cascadable
No
Key Features
Dimmable
No
Light type
White
Number of colors/segments
1
In Stock
Price Group
F3
List Price
SEK 676.00
home
Turck-Shop
Lighting and Indicators
LED Indicators
S18LWXXPQP
Item Total
SEK 676.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support