chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LED Linear Light
WLS28PXRGBW430DXKQ
Order ID no. 3811003
In Stock
Group
G1
List Price
SEK 4,577.00
Item Total
SEK 4,577.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Lighting and Indicators
Industrial LED Task Lighting
WLS28PXRGBW430DXKQ
Technical Data
Protection class
IP50
Design
Rectangular
Communication protocol
IO-Link
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Beam angle
wide beam 40-80°
Function
Linear light
Light type
RGB
Construction size
468 x 28 x 21 mm
Dimmable
IO-Link controlled
Cascadable
No
Key Features
Construction size
468 x 28 x 21 mm
Dimmable
IO-Link controlled
Light type
RGB