chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WLS28PXRGBW1130DXQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Linear Light
WLS28PXRGBW1130DXQ
Order ID no. 3810992
home
Home
Loading...
Technical Data
Protection class
IP50
Design
Rectangular
Communication protocol
BannerBus (Pro Editor compatible)
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Beam angle
wide beam 40-80°
Function
Linear light
Light type
RGB
Construction size
1173 x 28 x 21 mm
Dimmable
Programmable
Cascadable
No
Key Features
Construction size
1173 x 28 x 21 mm
Dimmable
Programmable
Light type
RGB
In Stock
Group
G1
List Price
SEK 8,589.00
home
Turck-Shop
Lighting and Indicators
Industrial LED Task Lighting
WLS28PXRGBW1130DXQ
Item Total
SEK 8,589.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support