chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
LED Linear Light
WLS28PXRGBW850XQ
Order ID no. 3810985
In Stock
Group
G1
List Price
SEK 7,039.00
Item Total
SEK 7,039.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Protection class
IP50
Design
Rectangular
Communication protocol
BannerBus (Pro Editor compatible)
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Beam angle
wide beam 40-80°
Function
Linear light
Light type
RGB
Construction size
891 x 28 x 21 mm
Dimmable
Programmable
Cascadable
No
Key Features
Construction size
891 x 28 x 21 mm
Dimmable
Programmable
Light type
RGB
home
Turck-Shop
Lighting and Indicators
Industrial LED Task Lighting
WLS28PXRGBW850XQ