chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
LED Spotlight
WL50-3W W/30
Order ID no. 3810673
In Stock
Group
F3
List Price
SEK 1,849.00
Item Total
SEK 1,849.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Protection class
IP67, IP69K
Cable length (m)
9
Design
Cylinder, threaded
Electrical connection
Cable
Housing material
Plastic
Housing quality
PC
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Function
Spotlight
Light type
White
Dimmable
PWM
Cascadable
No
Key Features
Dimmable
PWM
Light type
White
home
Turck-Shop
Lighting and Indicators
Industrial LED Task Lighting
WL50-3W W/30