chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
WL50-3WQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Spotlight
WL50-3WQ
Order ID no. 3810670
home
Home
Loading...
Technical Data
Protection class
IP67, IP69K
Design
Cylinder, threaded
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PC
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Function
Spotlight
Light type
White
Dimmable
PWM
Cascadable
No
Key Features
Dimmable
PWM
Light type
White
In Stock
Price Group
F3
List Price
SEK 1,610.00
home
Turck-Shop
Lighting and Indicators
Industrial LED Task Lighting
WL50-3WQ
Item Total
SEK 1,610.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support