chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
WL50F-3W W/30 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Spotlight
WL50F-3W W/30
Order ID no. 3810663
home
Home
Loading...
Technical Data
Protection class
IP67, IP69K
Cable length (m)
9
Design
Rectangular
Electrical connection
Cable
Housing material
Plastic
Housing quality
PC
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Function
Spotlight
Light type
White
Construction size
76 x 50 x 23.1 mm
Dimmable
PWM
Cascadable
No
Key Features
Construction size
76 x 50 x 23.1 mm
Dimmable
PWM
Light type
White
home
Turck-Shop
Lighting and Indicators
Industrial LED Task Lighting
WL50F-3W W/30
In Stock
List Price
SEK 1,810.00
Item Total
SEK 1,810.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support