chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
WLS15PXRGB0220DSQP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Linear Light
WLS15PXRGB0220DSQP
Order ID no. 3809928
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
60
Design
Smooth barrel
Electrical connection
Cable with connector
Housing material
Metal/plastic
Function
Linear light
Communication protocol
BannerBus (Pro Editor compatible)
Cable length (m)
0.15
Connector type
M12 × 1
Housing quality
AL
Construction size
220 x 30.6 x 15.5 mm
Light type
RGB
Cascadable
No
Key Features
Construction size
220 x 30.6 x 15.5 mm
Light type
RGB
In Stock
Price Group
G1
List Price
SEK 1,604.00
home
Turck-Shop
Lighting and Indicators
Industrial LED Task Lighting
WLS15PXRGB0220DSQP
Item Total
SEK 1,604.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support