chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
WLS27PXRGBW570HSKQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Linear Light
WLS27PXRGBW570HSKQ
Order ID no. 3807469
In Stock
Price Group
G1
List Price
SEK 6,459.00
home
Home
Loading...
Technical Data
Protection class
IP66, IP67, IP69
Design
Smooth barrel
Communication protocol
IO-Link
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
FDA copolyester
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Function
Linear light
Input type
Communication protocol
Light type
RGB
Construction size
Ø 27 mm
Dimmable
IO-Link controlled
Cascadable
No
Key Features
Construction size
Ø 27 mm
Dimmable
IO-Link controlled
Light type
RGB
home
Turck-Shop
Lighting and Indicators
Industrial LED Task Lighting
WLS27PXRGBW570HSKQ
Item Total
SEK 6,459.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support