chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
WLS27PXRGBW285DSKQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Linear Light
WLS27PXRGBW285DSKQ
Order ID no. 3807459
home
Home
Loading...
Technical Data
Protection class
IP66, IP67, IP69
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Design
Smooth barrel
Electrical connection
Connector
Housing material
Plastic
Function
Linear light
Communication protocol
IO-Link
Input type
Communication protocol
Connector type
M12 × 1
Housing quality
FDA copolyester
Construction size
Ø 27 mm
Light type
RGB
Dimmable
IO-Link controlled
Cascadable
No
Key Features
Construction size
Ø 27 mm
Dimmable
IO-Link controlled
Light type
RGB
In Stock
Price Group
G1
List Price
SEK 4,562.00
home
Turck-Shop
Lighting and Indicators
Industrial LED Task Lighting
WLS27PXRGBW285DSKQ
Item Total
SEK 4,562.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support