chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
WLB32ZC850PBQMEF | TURCK - Your Global Automation Partner
LED Linear Light
WLB32ZC850PBQMEF
Order ID no. 3089951
home
Home
Loading...
Technical Data
Protection class
IP50
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
45
Design
Rectangular
Electrical connection
Connector
Housing material
Metal
Function
Linear light
Housing quality
AL
Construction size
862 x 32 x 46 mm
Light type
White
Number of colors/segments
1
Dimmable
Two-stage
Cascadable
Yes
Key Features
Construction size
862 x 32 x 46 mm
Dimmable
Two-stage
Light type
White
Number of colors/segments
1
In Stock
Price Group
G1
List Price
SEK 2,898.00
home
Turck-Shop
Lighting and Indicators
Industrial LED Task Lighting
WLB32ZC850PBQMEF
Item Total
SEK 2,898.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support