chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
WLS28-2XW710DSQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Linear Light
WLS28-2XW710DSQ
Order ID no. 3088102
home
Home
Loading...
Technical Data
Protection class
IP65, IP67, IP69
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Design
Rectangular
Electrical connection
Connector
Housing material
Metal
Function
Linear light
Connector type
M12 × 1
Housing quality
AL
Construction size
749 x 28 x 20.9 mm
Light type
White
Number of colors/segments
1
Dimmable
Two-stage
Cascadable
No
Beam angle
wide beam 40-80°
Key Features
Construction size
749 x 28 x 20.9 mm
Dimmable
Two-stage
Light type
White
Number of colors/segments
1
In Stock
Price Group
G1
List Price
SEK 5,067.00
home
Turck-Shop
Lighting and Indicators
Industrial LED Task Lighting
WLS28-2XW710DSQ
Item Total
SEK 5,067.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support