chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
WLC60XW640A | TURCK - Your Global Automation Partner
LED Linear Light
WLC60XW640A
Order ID no. 3086893
home
Home
Loading...
Technical Data
Protection class
IP67, IP68, IP68
Cable length (m)
2
Design
Rectangular
Electrical connection
Cable
Housing material
Metal
Housing quality
Nickel-plated aluminum
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Function
Linear light
Light type
White
Construction size
653.1 x 60.9 x 31.3 mm
Number of colors/segments
1
Dimmable
Two-stage
Cascadable
No
Key Features
Construction size
653.1 x 60.9 x 31.3 mm
Dimmable
Two-stage
Light type
White
Number of colors/segments
1
In Stock
Price Group
F3
List Price
SEK 8,078.00
home
Turck-Shop
Lighting and Indicators
Industrial LED Task Lighting
WLC60XW640A
Item Total
SEK 8,078.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support