chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
IM12-TI02-2TCURTDR-2I-C0/24VDC/CC | TURCK - Your Global Automation Partner
Temperature measuring amplifier
IM12-TI02-2TCURTDR-2I-C0/24VDC/CC
Order ID no. 7580531
home
Home
Loading...
Technical Data
Protection class
IP20
Approvals
ATEX, cULus
Electrical connection
Removable spring-type terminals, 2-pin
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Power supply
24 VDC
Number of channels
2
Ex version
no
Signal type
Temperature input
Nominal voltage
24 VDC
Approvals
cULus
Key Features
Approvals
cULus
Number of channels
2
Signal type
Temperature input
Nominal voltage
24 VDC
home
Turck-Shop
Interface Technology
Signal Conditioners
IM12-TI02-2TCURTDR-2I-C0/24VDC/CC
In Stock
List Price
SEK 3,868.00
Item Total
SEK 3,868.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support