chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
IM12-TI02-1TCURTDR-1I-PR/24VDC | TURCK - Your Global Automation Partner
Temperature measuring amplifier
IM12-TI02-1TCURTDR-1I-PR/24VDC
Order ID no. 7580521
home
Home
Loading...
Technical Data
Protection class
IP20
Electrical connection
Removable screw terminals, 2-pin
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Power supply
24 VDC
Number of channels
1
Ex version
no
Signal type
Temperature input
Nominal voltage
Power bridge 24 VDC
Approvals
cULus
Key Features
Approvals
cULus
Number of channels
1
Signal type
Temperature input
Nominal voltage
Power bridge 24 VDC
In Stock
Price Group
D3
List Price
SEK 3,620.00
home
Turck-Shop
Interface Technology
Signal Conditioners
IM12-TI02-1TCURTDR-1I-PR/24VDC
Item Total
SEK 3,620.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support