chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
IMX12-TI01-2RTDR-2I-CPR/24VDC | TURCK - Your Global Automation Partner
Temperature measuring amplifier
IMX12-TI01-2RTDR-2I-CPR/24VDC
Order ID no. 7580512
home
Home
Loading...
Technical Data
Protection class
IP20
Approvals
ATEX, IECEx, INMETRO, TR CU, NEPSI
Electrical connection
Removable screw terminals, 2-pin
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Power supply
24 VDC
Number of channels
2
Ex version
yes
Signal type
Temperature input
Nominal voltage
Power bridge 24 VDC
Approvals
ATEX, IECEx, INMETRO, TR CU, NEPSI
Key Features
Approvals
ATEX, IECEx, INMETRO, TR CU, NEPSI
Number of channels
2
Signal type
Temperature input
Nominal voltage
Power bridge 24 VDC
In Stock
Price Group
D3
List Price
SEK 3,979.00
home
Turck-Shop
Interface Technology
Signal Conditioners
IMX12-TI01-2RTDR-2I-CPR/24VDC
Item Total
SEK 3,979.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support