chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
IM12-AO01-1I-1I-HPR/24VDC | TURCK - Your Global Automation Partner
Analog Signal Isolator
IM12-AO01-1I-1I-HPR/24VDC
Order ID no. 7580420
home
Home
Loading...
Technical Data
Protection class
IP20
Electrical connection
Removable screw terminals, 2-pin
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Approvals
ATEX, cULus
Power supply
24 VDC
Number of channels
1
Ex version
no
Signal type
Analog output (HART transparent)
Nominal voltage
Power bridge 24 VDC
Approvals
cULus
Key Features
Approvals
cULus
Number of channels
1
Signal type
Analog output (HART transparent)
Nominal voltage
Power bridge 24 VDC
In Stock
Price Group
D3
List Price
SEK 2,918.00
home
Turck-Shop
Interface Technology
Signal Conditioners
IM12-AO01-1I-1I-HPR/24VDC
Item Total
SEK 2,918.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support