chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
IM12-AI01-2I-2IU-HPR/24VDC/CC | TURCK - Your Global Automation Partner
Isolating transducer
IM12-AI01-2I-2IU-HPR/24VDC/CC
Order ID no. 7580326
home
Home
Loading...
Technical Data
Protection class
IP20
Approvals
ATEX, cULus
Electrical connection
Removable spring-type terminals, 2-pin
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Power supply
24 VDC
Number of channels
2
Ex version
no
Signal type
Analog input (HART transparent)
Nominal voltage
Power bridge 24 VDC
Approvals
cULus
Key Features
Approvals
cULus
Number of channels
2
Signal type
Analog input (HART transparent)
Nominal voltage
Power bridge 24 VDC
In Stock
Price Group
D3
List Price
SEK 4,124.00
home
Turck-Shop
Interface Technology
Signal Conditioners
IM12-AI01-2I-2IU-HPR/24VDC/CC
Item Total
SEK 4,124.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support