chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Analog Signal Isolator
IM12-AO01-2I-2I-H0/24VDC/K71
Order ID no. 100051437
In Stock
Group
D3
List Price
SEK 3,428.00
Item Total
SEK 3,428.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Interface Technology
Signal Conditioners
IM12-AO01-2I-2I-H0/24VDC/K71
Technical Data
Protection class
IP20
Electrical connection
Removable screw terminals, 2-pin
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Power supply
24 VDC
Number of channels
2
Ex version
no
Signal type
Analog output (HART transparent)
Nominal voltage
24 VDC
Approvals
cULus
Key Features
Approvals
cULus
Number of channels
2
Signal type
Analog output (HART transparent)
Nominal voltage
24 VDC