chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
IMX12-CD01-2R-2U-0/L/CC | TURCK - Your Global Automation Partner
Coupling Relay
IMX12-CD01-2R-2U-0/L/CC
Order ID no. 7580621
home
Home
Loading...
Technical Data
Protection class
IP20
Approvals
ATEX, IECEx, NEPSI
Electrical connection
Removable spring-type terminals, 2-pin
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Power supply
loop-powered
Number of channels
2
Ex version
yes
Signal type
Digital output
Nominal voltage
24 VDC
Approvals
IECEx
Digital output
Current/voltage-limited signal
Key Features
Approvals
IECEx
Number of channels
2
Signal type
Digital output
Nominal voltage
24 VDC
In Stock
List Price
SEK 1,179.00
home
Turck-Shop
Interface Technology
Safety Barriers
IMX12-CD01-2R-2U-0/L/CC
Item Total
SEK 1,179.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support