chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
IMX12-FI01-1SF-1I1R-C0/24VDC/CC | TURCK - Your Global Automation Partner
Frequency Transducer/Pulse Counter
IMX12-FI01-1SF-1I1R-C0/24VDC/CC
Order ID no. 7580207
home
Home
Loading...
Technical Data
Protection class
IP20
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Electrical connection
Removable spring-type terminals, 2-pin
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Approvals
ATEX, IECEx, INMETRO, TR CU
Power supply
24 VDC
Number of channels
1
Ex version
yes
Signal type
Frequency input
Nominal voltage
24 VDC
Approvals
ATEX
Digital output
Relay output
Key Features
Approvals
ATEX
Number of channels
1
Signal type
Frequency input
Nominal voltage
24 VDC
In Stock
Price Group
D3
List Price
SEK 3,692.00
home
Turck-Shop
Interface Technology
Safety Barriers
IMX12-FI01-1SF-1I1R-C0/24VDC/CC
Item Total
SEK 3,692.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support