chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
IMX12-DO01-2U-2U-PR/24VDC | TURCK - Your Global Automation Partner
Solenoid Driver
IMX12-DO01-2U-2U-PR/24VDC
Order ID no. 7580104
home
Home
Loading...
Technical Data
Protection class
IP20
Approvals
ATEX, IECEx, cULus, INMETRO, TR CU
Electrical connection
Removable screw terminals, 2-pin
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Power supply
24 VDC
Number of channels
2
Ex version
yes
Signal type
Digital output
Nominal voltage
Power bridge 24 VDC
Approvals
ATEX
Digital output
Current/voltage-limited signal
Key Features
Approvals
ATEX
Number of channels
2
Signal type
Digital output
Nominal voltage
Power bridge 24 VDC
home
Turck-Shop
Interface Technology
Safety Barriers
IMX12-DO01-2U-2U-PR/24VDC
In Stock
Group
D3
List Price
SEK 2,683.00
Item Total
SEK 2,683.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support