chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
IM12-DI03-1S-2T-S/24VDC | TURCK - Your Global Automation Partner
Isolating switching amplifier
IM12-DI03-1S-2T-S/24VDC
Order ID no. 7580032
home
Home
Loading...
Technical Data
Protection class
IP20
Approvals
ATEX, cULus
Electrical connection
Removable screw terminals, 2-pin
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Power supply
24 VDC
Number of channels
1
Ex version
no
Signal type
Digital input
Nominal voltage
24 VDC
Approvals
cULus
Digital output
Transistor output
Key Features
Approvals
cULus
Number of channels
1
Signal type
Digital input
Nominal voltage
24 VDC
In Stock
Price Group
D3
List Price
SEK 1,492.00
home
Turck-Shop
Interface Technology
Safety Barriers
IM12-DI03-1S-2T-S/24VDC
Item Total
SEK 1,492.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support