chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
IMX18-DI03-4S-4T1R-SPR/24VDC | TURCK - Your Global Automation Partner
Isolating switching amplifier
IMX18-DI03-4S-4T1R-SPR/24VDC
Order ID no. 100030009
home
Home
Loading...
Technical Data
Protection class
IP20
Approvals
ATEX, IECEx
Electrical connection
Removable screw terminals, 3-pin
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Power supply
24 VDC
Number of channels
4
Ex version
yes
Signal type
Digital input
Nominal voltage
Power bridge 24 VDC
Approvals
IECEx
Digital output
Transistor output
Key Features
Approvals
IECEx
Number of channels
4
Signal type
Digital input
Nominal voltage
Power bridge 24 VDC
In Stock
Price Group
D3
List Price
SEK 3,814.00
home
Turck-Shop
Interface Technology
Safety Barriers
IMX18-DI03-4S-4T1R-SPR/24VDC
Item Total
SEK 3,814.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support