chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
K50UX2ARA | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Ultrasonic Sensor
K50UX2ARA
Order ID no. 3804557
home
Home
Loading...
Technical Data
Protection class
IP67
Output function
RS485
Cable length (m)
0.23
Design
Threaded barrel
Communication protocol
RS485, Modbus RTU
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PBT
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
1000
Function
Proximity switch
Antenna connection
No radio participant
Key Features
Function
Proximity switch
In Stock
Price Group
F3
List Price
SEK 4,485.00
home
Turck-Shop
Industrial Wireless
Wireless Sensors, Lighting and Indicators
K50UX2ARA
Item Total
SEK 4,485.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support