chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
K50UX2CRA | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Ultrasonic Sensor
K50UX2CRA
Order ID no. 3094612
home
Home
Loading...
Technical Data
Protection class
IP67
Output function
RS485
Cable length (m)
0.23
Design
Tube
Communication protocol
RS485
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PBT
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
3000
Function
Proximity switch
Antenna connection
No radio participant
Key Features
Function
Proximity switch
In Stock
List Price
SEK 4,607.00
home
Turck-Shop
Industrial Wireless
Wireless Sensors, Lighting and Indicators
K50UX2CRA
Item Total
SEK 4,607.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support