chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
DX80N2Q45RD | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Radio Transmission System
DX80N2Q45RD
Order ID no. 3028427
home
Home
Loading...
Technical Data
Protection class
IP67
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PBT, Lexan
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
1000000
Operating voltage
DC
Antenna connection
Internal (wire loop)
Input type
Potential-free contacts or NAMUR
Runs with battery
Yes
Construction size
66.5 x 44.5 x 97.1 mm
Key Features
Input type
Potential-free contacts or NAMUR
home
Turck-Shop
Industrial Wireless
Wireless Sensors, Lighting and Indicators
DX80N2Q45RD
In Stock
Price Group
F3
List Price
SEK 4,201.00
Item Total
SEK 4,201.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support