chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
DX80N2X6S-PB2 | TURCK - Your Global Automation Partner
Radio Transmission System
DX80N2X6S-PB2
Order ID no. 3025759
home
Home
Loading...
Technical Data
Protection class
IP00
Design
Rectangular
Housing material
Plastic
Housing quality
FR4 circuit board
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
85
Max. range (mm)
3200000
Function
Star topology
Operating voltage
DC
Antenna connection
RP-SMA female connector
Input type
PNP/0…20 mA
Output type
PNP/0…20 mA
Runs with battery
No
Key Features
Input type
PNP/0…20 mA
Function
Star topology
Output type
PNP/0…20 mA
home
Turck-Shop
Industrial Wireless
Industrial Wireless Radios
DX80N2X6S-PB2
In Stock
Price Group
F3
List Price
SEK 5,298.00
Item Total
SEK 5,298.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support