chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Radio Transmission System
DX80G2M6S-P8
Order ID no. 3017429
In Stock
Group
F3
List Price
SEK 8,343.00
Item Total
SEK 8,343.00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Industrial Wireless
Industrial Wireless Radios
DX80G2M6S-P8
Technical Data
Protection class
IP67
Design
Rectangular
Communication protocol
Modbus RTU, RS485
Housing material
Plastic
Housing quality
PC
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
85
Max. range (mm)
3200000
Function
Star topology
Operating voltage
DC
Antenna connection
RP-SMA female connector
Input type
PNP
Output type
PNP
Runs with battery
No
Key Features
Input type
PNP
Function
Star topology
Output type
PNP
Contact Support