chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
DX80DR2M-H | TURCK - Your Global Automation Partner
Radio Transmission System
DX80DR2M-H
Order ID no. 3011433
home
Home
Loading...
Technical Data
Protection class
IP67
Design
Rectangular
Communication protocol
Modbus RTU, RS232, RS485
Housing material
Plastic
Housing quality
PC
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
80
Max. range (mm)
3200000
Function
Tree topology
Operating voltage
DC
Antenna connection
RP-SMA female connector
Input type
-
Output type
-
Runs with battery
Yes
Key Features
Input type
-
Function
Tree topology
Output type
-
In Stock
Price Group
F3
List Price
SEK 7,168.00
home
Turck-Shop
Industrial Wireless
Industrial Wireless Radios
DX80DR2M-H
Item Total
SEK 7,168.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support