chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
TW902-928-L98-43-M-B112-500PCS | TURCK - Your Global Automation Partner
UHF Tag
TW902-928-L98-43-M-B112-500PCS
Order ID no. 7030727
In Stock
List Price
SEK 11,755.00
home
Home
Loading...
Technical Data
Protection class
IP40
Design
Smart Label
Region (UHF)
FCC (902…928 MHz)
Memory size
112
Memory type
EEPROM
Mounting
On metal
Freely usable memory (Byte)
64
EPC memory (Byte)
16
Key Features
Memory size
112
Memory type
EEPROM
Protection class
IP40
Mounting
On metal
home
Turck-Shop
Identification
Tags HF/UHF
TW902-928-L98-43-M-B112-500PCS
Item Total
SEK 11,755.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support