chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
TW865-868-L98-43-M-B112-100PCS | TURCK - Your Global Automation Partner
UHF Tag
TW865-868-L98-43-M-B112-100PCS
Order ID no. 7030724
In Stock
List Price
SEK 2,468.00
home
Home
Loading...
Technical Data
Protection class
IP40
Design
Smart Label
Region (UHF)
ETSI (865…868 MHz)
Memory size
112
Memory type
EEPROM
Mounting
On metal
Freely usable memory (Byte)
64
EPC memory (Byte)
16
Key Features
Memory size
112
Memory type
EEPROM
Protection class
IP40
Mounting
On metal
home
Turck-Shop
Identification
Tags HF/UHF
TW865-868-L98-43-M-B112-100PCS
Item Total
SEK 2,468.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support