chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
TW860-960-L73-17-F-B42-100PCS | TURCK - Your Global Automation Partner
UHF Tag
TW860-960-L73-17-F-B42-100PCS
Order ID no. 7030717
home
Home
Loading...
Technical Data
Protection class
IP40
Design
Smart Label
Region (UHF)
Global (860…960 MHz), ETSI (865…868 MHz), FCC (902…928 MHz)
Memory size
42
Memory type
EEPROM
Mounting
Metal-free
Freely usable memory (Byte)
0
EPC memory (Byte)
12
Key Features
Memory size
42
Memory type
EEPROM
Protection class
IP40
Mounting
Metal-free
In Stock
Price Group
F1
List Price
SEK 347.00
home
Turck-Shop
Identification
Tags HF/UHF
TW860-960-L73-17-F-B42-100PCS
Item Total
SEK 347.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support