chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
TW860-960-Q47L51-M-B112 | TURCK - Your Global Automation Partner
UHF Tag
TW860-960-Q47L51-M-B112
Order ID no. 7030407
home
Home
Loading...
Technical Data
Protection class
IP68
Design
Hard tag
Region (UHF)
Global (860…960 MHz), ETSI (865…868 MHz), FCC (902…928 MHz)
Memory size
112
Memory type
EEPROM
Mounting
On metal
Freely usable memory (Byte)
64
EPC memory (Byte)
16
Key Features
Memory size
112
Memory type
EEPROM
Protection class
IP68
Mounting
On metal
In Stock
List Price
SEK 76.00
home
Turck-Shop
Identification
Tags HF/UHF
TW860-960-Q47L51-M-B112
Item Total
SEK 76.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support