chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
TW-R20-B128 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
HF Tag
TW-R20-B128
Order ID no. 6900502
In Stock
Price Group
F1
List Price
SEK 37.00
home
Home
Loading...
Technical Data
Protection class
IP69K
Design
Hard tag
Housing material
Plastic
Housing quality
PA6
Memory size
128
Memory type
EEPROM
Read/Write distance max. (mm)
215
Mounting
Metal-free
Freely usable memory (Byte)
112
Key Features
Memory size
128
Memory type
EEPROM
Protection class
IP69K
Mounting
Metal-free
home
Turck-Shop
Identification
Tags HF/UHF
TW-R20-B128
Item Total
SEK 37.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support