chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
TW860-960-Q47L51-M-B98 | TURCK - Your Global Automation Partner
UHF Tag
TW860-960-Q47L51-M-B98
Order ID no. 100050406
home
Home
Loading...
Technical Data
Protection class
IP68
Design
Hard tag
Region (UHF)
Global (860…960 MHz), ETSI (865…868 MHz), FCC (902…928 MHz)
Memory size
98
Memory type
EEPROM
Mounting
On metal
Freely usable memory (Byte)
16
EPC memory (Byte)
62
Key Features
Memory size
98
Memory type
EEPROM
Protection class
IP68
Mounting
On metal
In Stock
Price Group
F1
List Price
SEK 93.00
home
Turck-Shop
Identification
Tags HF/UHF
TW860-960-Q47L51-M-B98
Item Total
SEK 93.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support