chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
TW860-960-L54-34-P-B36-3KPCS | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
UHF Tag
TW860-960-L54-34-P-B36-3KPCS
Order ID no. 100050385
home
Home
Loading...
Technical Data
Design
Smart Label
Region (UHF)
Global (860…960 MHz), ETSI (865…868 MHz), FCC (902…928 MHz)
Memory size
36
Memory type
EEPROM
EPC memory (Byte)
16
Key Features
Memory size
36
Memory type
EEPROM
In Stock
Price Group
F1
List Price
SEK 11,219.00
Item Total
SEK 11,219.00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Identification
Tags HF/UHF
TW860-960-L54-34-P-B36-3KPCS
Contact Support