chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
IN TAG 200 SLIX2 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
HF Tag
IN TAG 200 SLIX2
Order ID no. 100037960
home
Home
Loading...
Technical Data
Protection class
IP69K
Design
Hard tag
Housing material
Plastic
Housing quality
PA6
Memory size
320
Memory type
EEPROM
Mounting
Metal-free
Freely usable memory (Byte)
316
Key Features
Memory size
320
Memory type
EEPROM
Protection class
IP69K
Mounting
Metal-free
home
Turck-Shop
Identification
Tags HF/UHF
IN TAG 200 SLIX2
In Stock
List Price
SEK 83.00
Item Total
SEK 83.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support