chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
TW860-960-Q21L85-M-B110 | TURCK - Your Global Automation Partner
UHF Tag
TW860-960-Q21L85-M-B110
Order ID no. 100003973
home
Home
Loading...
Technical Data
Protection class
IP68
Design
Hard tag
Memory type
EEPROM
Memory size
110
Region (UHF)
Global (860…960 MHz), ETSI (865…868 MHz), FCC (902…928 MHz)
Mounting
On metal
Freely usable memory (Byte)
16
EPC memory (Byte)
62
Key Features
Memory size
110
Memory type
EEPROM
Protection class
IP68
Mounting
On metal
home
Turck-Shop
Identification
Tags HF/UHF
TW860-960-Q21L85-M-B110
In Stock
Price Group
F1
List Price
SEK 63.00
Item Total
SEK 63.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support